Zeigt 105 Produkt(e)
4-way reversing valve, STF-0104G3
Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 3/8, Discharge conn size [in]: 5/16, Design config. Style: A
4-way reversing valve, STF-0201G3
Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3.43, Suction conn size [in]: 1/2, Discharge conn size [in]: 3/8, Design config. Style: A
4-way reversing valve, STF-0204G3
Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3.43, Suction conn size [in]: 5/8, Discharge conn size [in]: 3/8, Design config. Style: D
4-way reversing valve, STF-0205G3
Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3.43, Suction conn size [in]: 1/2, Discharge conn size [in]: 5/16, Design config. Style: B
4-way reversing valve, STF-0208G3
Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3.43, Suction conn size [in]: 5/8, Discharge conn size [in]: 3/8, Design config. Style: C
4-way reversing valve, STF-0214G3
Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3.43, Suction conn size [in]: 5/8, Discharge conn size [in]: 1/2, Design config. Style: D
4-way reversing valve, STF-0306G3
Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 3/4, Discharge conn size [in]: 1/2, Design config. Style: E
4-way reversing valve, STF-0409G3
Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 7/8, Discharge conn size [in]: 1/2, Design config. Style: B
4-way reversing valve, STF-0413G3
Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 7/8, Discharge conn size [in]: 5/8, Design config. Style: B