The EKC 202C-MS is an advanced electronic controller designed by Danfoss for precise temperature regulation in refrigeration applications. This controller is part of the EKC 202 series, which is well-regarded for its reliability and comprehensive feature set. Specifically tailored for use with refrigeration appliances that utilize thermostatic expansion valves (TXV), the EKC 202C-MS integrates essential refrigeration functions, including defrost on demand, which enhances system efficiency.
Shows 1 product(s)
Ovládání chladicího zařízení (TXV), EKC 202C-MS
Funkce: 4 výstupy, 2 tepl. senzory, DI, Napájecí napětí [V] AC: 230, Typ komunikace: Volitelný MODBUS; Volitelný LON, Formát balení: Multi balení, Množství na formát balení: 20