MBT 5722 is designed specially for monitoring bearing temperature in stern tubes: Flexible protection tube that makes it possible to reach bearings placed up to 20m from the terminal box. Precision Pt 100 element secures fast and precise caption of the bearing temperature which makes it possible to prevent bearing damage.
展示4产品(s)