Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
要保持帐户的安全性,必须启动登出程序。您的会话将在该时间过期:
由于在过去 120 分钟内一直未活动,您已经被登出。
您在{0}商城。
展示12产品(s)
温度传感器, AK-HS 1000, Pt
测量范围 [°C]: -30 - 50, 传感器元件阻抗 [Ohm]: 1000
温度传感器, MBT 400, Pt
测量范围 [°C]: -50 - 50, 传感器元件阻抗 [Ohm]: 1000
温度传感器, MBT 5722, Pt
传感器元件阻抗 [Ohm]: 100, 输出信号: Ohm
温度传感器, MBT 5410, Pt
传感器元件阻抗 [Ohm]: 100
查看: