UL-HG CO2 T BOCK compresseurs transcritique

Afficher plus
UL-HG CO2 T  BOCK compresseurs transcritique

62 produit(s) trouvé(s)

097B16370

BOCK, UL-HGX24/55 ML 6 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16370

097B16371

BOCK, UL-HGX24/55 S 7 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16371

097B16372

BOCK, UL-HGX24/55 SH 7 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: C170E, Anti-vibration pads: No, Legacy BOCK ID: 16372

097B16373

BOCK, UL-HGX24/70 ML 7 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16373

097B16374

BOCK, UL-HGX24/70 S 9 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16374

097B16375

BOCK, UL-HGX24/70 SH 9 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: C170E, Anti-vibration pads: No, Legacy BOCK ID: 16375

097B16376

BOCK, UL-HGX24/90 ML 8 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16376

097B16377

BOCK, UL-HGX24/90 S 12 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16377

097B16378

BOCK, UL-HGX24/90 SH 12 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: C170E, Anti-vibration pads: No, Legacy BOCK ID: 16378

097B16379

BOCK, UL-HGX24/110 ML 10 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16379

Afficher: