Une procédure de déconnexion a été initiée pour assurer la sécurité de votre compte.
Votre session expirera dans
Vous avez été déconnecté(e) en raison d'une inactivité au cours des 120 dernières minutes.
Danfoss BOCK®'s air-cooled HA range is specially engineered for low-temperature applications, preventing overheating by air-cooling the motor and cylinder heads separately from the suction gas. These ranges are available in a variety of low-GWP refrigerants as well as traditional HFCs. Experience a cooling revolution with BOCK compressors, delivering unmatched performance and temperature control.
152 produit(s) trouvé(s)
BOCK, HA22e/125-4, Semi-hermetic air cooled
Refrigerants: R22, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 16018
BOCK, HA22e/160-4, Semi-hermetic air cooled
Refrigerants: R22, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 16019
BOCK, HA22e/190-4, Semi-hermetic air cooled
Refrigerants: R22, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 16020
BOCK, HAX22e/125-4, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16021
BOCK, HAX22e/160-4, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16022
BOCK, HAX22e/190-4, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16023
BOCK, HA34e/215-4, Semi-hermetic air cooled
Refrigerants: R22, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 16078
BOCK, HA34e/255-4, Semi-hermetic air cooled
Refrigerants: R22, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 16079
BOCK, HA34e/315-4, Semi-hermetic air cooled
Refrigerants: R22, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 16080
BOCK, HA34e/380-4, Semi-hermetic air cooled
Refrigerants: R22, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 16081