All our PLUS+1® compliant position sensors are available in both single and redundant models, making the complete portfolio suitable for safety-critical applications. Their output can be CANopen, SAE J1939, or ratiometric, and their IP ratings range from IP 67 to IP 69K when the female mating connector is used.
Shows 7 product(s)
Rotary position sensor, DST X510, 45 °, 0.5 - 4.5 V
Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW + CCW, Specification key: DR045045HA13A00 L033A00
Rotary position sensor, DST X520, 180 °
Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CW, Specification key: AS180000HC11000 L033A00
Rotary position sensor, DST X520, 180 °
Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CCW, Specification key: AS180000HC22000 0033C00
Rotary position sensor, DST X520, 90 °, 0.5 - 4.5 V
Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CCW + CW, Specification key: AR090090HA14000 0033C00
Inclination position sensor, DST X710, 45 °
Electrical connection: Cable, Axis type: DUAL, Specification key: X710-FO045000HC11 0033X01
Inclination position sensor, DST X710, 45 °
Electrical connection: AMP SuperSeal, Axis type: DUAL, Specification key: AO045000LA10 0033X00
Inclination position sensor, DST X720, 85 °, 4 - 20 mA
Electrical connection: M12 x 1, Axis type: Single, Specification key: MOS085000HA30 0033X00