Rotary position sensor, DST X520, 90 °, 0.5 - 4.5 V

098G1586

Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CCW + CW, Specification key: AR090090HA14000 0033C00

Product details

Gross weight 0.063 Kilogram
Net weight 0.036 Kilogram
Volume 0.22 Liter
EAN 5715162906767

 

Accessories C - PKIT418 MAGNET
Angle/Channel 1 [°] 90 °
Angle/Channel 2 [°] 90 °
Circuit Type Redundant
Electrical connection AMP SuperSeal
Electrical connection size 6 pin
Electrical connection standard 282108-1
Enclosure rating IP IP67
In scope of WEEE and contain batteries No
Output signal 0.5 - 4.5 V
Packing format Multi pack
Product group Sensors
Product name Rotary position sensor
Quantity per packing format 20 pc
Rotational direction CCW + CW
Specification key AR090090HA14000 0033C00
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 9 V
Type DST X520

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality