Rotary position sensor, DST X520, 180 °
098G1578
Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CW, Specification key: AS180000HC11000 L033A00
Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CW, Specification key: AS180000HC11000 L033A00
Gross weight | 0.08 Kilogram |
Net weight | 0.036 Kilogram |
Volume | 0.253 Liter |
EAN | 5715162519059 |
Gross weight | 0.08 Kilogram |
Net weight | 0.036 Kilogram |
Volume | 0.253 Liter |
EAN | 5715162519059 |
Accessories | PKIT 384 MAGNET(B) |
Angle/Channel 1 [°] | 180 ° |
Circuit Type | Single |
Electrical connection | AMP SuperSeal |
Electrical connection size | 6 pin |
Electrical connection standard | 282108-1 |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Output signal | CAN-open |
Packing format | Multi pack |
Product group | Sensors |
Product name | Rotary position sensor |
Quantity per packing format | 20 pc |
Rotational direction | CW |
Specification key | AS180000HC11000 L033A00 |
Supply voltage [V] DC | 36 V |
Type | DST X520 |
Accessories | PKIT 384 MAGNET(B) |
Angle/Channel 1 [°] | 180 ° |
Circuit Type | Single |
Electrical connection | AMP SuperSeal |
Electrical connection size | 6 pin |
Electrical connection standard | 282108-1 |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Output signal | CAN-open |
Packing format | Multi pack |
Product group | Sensors |
Product name | Rotary position sensor |
Quantity per packing format | 20 pc |
Rotational direction | CW |
Specification key | AS180000HC11000 L033A00 |
Supply voltage [V] DC | 36 V |
Type | DST X520 |