You can rely on our robust, high-resolution PLUS+1® sensors when tracking temperature, pressure, position, and speed. This line of products offers ease of integration and precise control for a wide variety of mobile applications.
Our PLUS+1® compliant heavy-duty and smart heavy-duty pressure transmitters offer a high degree of EMI protection and many safety and diagnostic features. They are especially well suited for hydraulic applications in which cavitation or pressure peaks may occur.
Our PLUS+1® compliant temperature sensors are available with integrated cables or plugs, and their moisture protection and low response times contribute to superior performance at temperatures up to 300°C [572°F]. Various sensor elements are available including RTD, NTC, and PTC.
All our PLUS+1® compliant position sensors are available in both single and redundant models, making the complete portfolio suitable for safety-critical applications. Their output can be CANopen, SAE J1939, or ratiometric, and their IP ratings range from IP 67 to IP 69K when the female mating connector is used.