VLT® Refrigeration Drive FC 103 Panel

Shows 111 product(s)

132L8088

S103015T4E013CMM2XXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-103 VFD
015 15 HP, T4 460 Volt, E01 Nema 1

3C 3 Contactor Bypass, M Main Disconnect Switch,
M Main & Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, X No Brake Chopper,
G Graphical, X No Conformal Coating,
S Single Motor,
X, X
2 RFI Filter Standard, X No Communication Cards,
X No Input/Output Cards, X No Option C2,
XX No Software option, X No Option D Cards

FRAME SIZE: B1
APU TIER: Tier 2

S103015T4E013CMM2XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8472
ELECTRICAL DRAWING: 007N0958

Model code: S103015T4E013CMM2XXSXXZ2XGXXXXXXXXXXXXXX

178U1892

S1037H5T4E012CMM1DXSXXZ2XGXXXXXXXZXXXXXE

APU CONSISTING OF:
FC-103 VFD
7H5 7.5 HP, T4 460 Volt, E01 Nema 1

2C 2 Contactor Bypass, M Main Disconnect Switch,
M Main & Drive Fusing, Electronic controlled bypass,
Output dV/dt Filter, X No Brake Chopper,
G Graphical, X No Conformal Coating,
S Single Motor,
X, X
2 RFI Filter Standard, Z AKD Lonworks,
X No Input/Output Cards, X No Option C2,
XX No Software option, E ECB 24V dc backup

FRAME SIZE: A3
APU TIER: Tier 3

S1037H5T4E012CMM1DXSXXZ2XGXXXXXXXZXXXXXE
MECHANICAL DRAWING: 176U5288
ELECTRICAL DRAWING: 007N0110

Model code: S1037H5T4E012CMM1DXSXXZ2XGXXXXXXXZXXXXXE

178U1893

S103020T4E012CMM1DXSXXZ2XGXXXXXXXZXXXXXE

APU CONSISTING OF:
FC-103 VFD
020 20 HP, T4 460 Volt, E01 Nema 1

2C 2 Contactor Bypass, M Main Disconnect Switch,
M Main & Drive Fusing, Electronic controlled bypass,
Output dV/dt Filter, X No Brake Chopper,
G Graphical, X No Conformal Coating,
S Single Motor,
X, X
2 RFI Filter Standard, Z AKD Lonworks,
X No Input/Output Cards, X No Option C2,
XX No Software option, E ECB 24V dc backup

FRAME SIZE: B1
APU TIER: Tier 3

S103020T4E012CMM1DXSXXZ2XGXXXXXXXZXXXXXE
MECHANICAL DRAWING: 176U8473
ELECTRICAL DRAWING: 007N0766

Model code: S103020T4E012CMM1DXSXXZ2XGXXXXXXXZXXXXXE

178U2202

S103002T1E013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

APU CONSISTING OF:
FC-103 VFD
002 2 HP, T1 208 Volt, E01 Nema 1

3C 3 Contactor Bypass, M Main Disconnect Switch,
D Drive Fusing, Electronic controlled bypass,
No Reactor/Filter, X No Brake Chopper,
G Graphical, X No Conformal Coating,
S Single Motor,
X, X
2 RFI Filter Standard, X No Communication Cards,
X No Input/Output Cards, X No Option C2,
XX No Software option, E ECB 24V dc backup

FRAME SIZE: A2
APU TIER: Tier 2

S103002T1E013CMD1XXSXXZ2XGXXXXXXXXXXXXXE
MECHANICAL DRAWING: 176U8485
ELECTRICAL DRAWING: 007N0260

Model code: S103002T1E013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

178U2203

S103003T1E013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

APU CONSISTING OF:
FC-103 VFD
003 3 HP, T1 208 Volt, E01 Nema 1

3C 3 Contactor Bypass, M Main Disconnect Switch,
D Drive Fusing, Electronic controlled bypass,
No Reactor/Filter, X No Brake Chopper,
G Graphical, X No Conformal Coating,
S Single Motor,
X, X
2 RFI Filter Standard, X No Communication Cards,
X No Input/Output Cards, X No Option C2,
XX No Software option, E ECB 24V dc backup

FRAME SIZE: A2
APU TIER: Tier 2

S103003T1E013CMD1XXSXXZ2XGXXXXXXXXXXXXXE
MECHANICAL DRAWING: 176U8485
ELECTRICAL DRAWING: 007N0260

Model code: S103003T1E013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

178U2204

S103005T1E013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

APU CONSISTING OF:
FC-103 VFD
005 5HP, T1 208 Volt, E01 Nema 1

3C 3 Contactor Bypass, M Main Disconnect Switch,
D Drive Fusing, Electronic controlled bypass,
No Reactor/Filter, X No Brake Chopper,
G Graphical, X No Conformal Coating,
S Single Motor,
X, X
2 RFI Filter Standard, X No Communication Cards,
X No Input/Output Cards, X No Option C2,
XX No Software option, E ECB 24V dc backup

FRAME SIZE: A3
APU TIER: Tier 2

S103005T1E013CMD1XXSXXZ2XGXXXXXXXXXXXXXE
MECHANICAL DRAWING: 176U8485
ELECTRICAL DRAWING: 007N0260

Model code: S103005T1E013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

178U2205

S1037H5T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

APU CONSISTING OF:
FC-103 VFD
7H5 7.5 HP, T1 208 Volt, V01 Nema 1 - Vertical

3C 3 Contactor Bypass, M Main Disconnect Switch,
D Drive Fusing, Electronic controlled bypass,
No Reactor/Filter, X No Brake Chopper,
G Graphical, X No Conformal Coating,
S Single Motor,
X, X
2 RFI Filter Standard, X No Communication Cards,
X No Input/Output Cards, X No Option C2,
XX No Software option, E ECB 24V dc backup

FRAME SIZE: P2
APU TIER: Tier 2

S1037H5T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE
MECHANICAL DRAWING: 177R0201
ELECTRICAL DRAWING: 007N2403

Model code: S1037H5T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

178U2206

S103010T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

APU CONSISTING OF:
FC-103 VFD
010 10 HP, T1 208 Volt, V01 Nema 1 - Vertical

3C 3 Contactor Bypass, M Main Disconnect Switch,
D Drive Fusing, Electronic controlled bypass,
No Reactor/Filter, X No Brake Chopper,
G Graphical, X No Conformal Coating,
S Single Motor,
X, X
2 RFI Filter Standard, X No Communication Cards,
X No Input/Output Cards, X No Option C2,
XX No Software option, E ECB 24V dc backup

FRAME SIZE: P2
APU TIER: Tier 2

S103010T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE
MECHANICAL DRAWING: 177R0201
ELECTRICAL DRAWING: 007N2403

Model code: S103010T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

178U2207

S103015T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

APU CONSISTING OF:
FC-103 VFD
015 15 HP, T1 208 Volt, V01 Nema 1 - Vertical

3C 3 Contactor Bypass, M Main Disconnect Switch,
D Drive Fusing, Electronic controlled bypass,
No Reactor/Filter, X No Brake Chopper,
G Graphical, X No Conformal Coating,
S Single Motor,
X, X
2 RFI Filter Standard, X No Communication Cards,
X No Input/Output Cards, X No Option C2,
XX No Software option, E ECB 24V dc backup

FRAME SIZE: P2
APU TIER: Tier 2

S103015T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE
MECHANICAL DRAWING: 177R0201
ELECTRICAL DRAWING: 007N2403

Model code: S103015T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

178U2208

S103020T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

APU CONSISTING OF:
FC-103 VFD
020 20 HP, T1 208 Volt, V01 Nema 1 - Vertical

3C 3 Contactor Bypass, M Main Disconnect Switch,
D Drive Fusing, Electronic controlled bypass,
No Reactor/Filter, X No Brake Chopper,
G Graphical, X No Conformal Coating,
S Single Motor,
X, X
2 RFI Filter Standard, X No Communication Cards,
X No Input/Output Cards, X No Option C2,
XX No Software option, E ECB 24V dc backup

FRAME SIZE: P3
APU TIER: Tier 2

S103020T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE
MECHANICAL DRAWING: 177R0203
ELECTRICAL DRAWING: 007N2404

Model code: S103020T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

View: