S103020T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

178U2208

APU CONSISTING OF:
FC-103 VFD
020 20 HP, T1 208 Volt, V01 Nema 1 - Vertical

3C 3 Contactor Bypass, M Main Disconnect Switch,
D Drive Fusing, Electronic controlled bypass,
No Reactor/Filter, X No Brake Chopper,
G Graphical, X No Conformal Coating,
S Single Motor,
X, X
2 RFI Filter Standard, X No Communication Cards,
X No Input/Output Cards, X No Option C2,
XX No Software option, E ECB 24V dc backup

FRAME SIZE: P3
APU TIER: Tier 2

S103020T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE
MECHANICAL DRAWING: 177R0203
ELECTRICAL DRAWING: 177R0290

Model code: S103020T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

Product details

Gross weight 69.93 kg
Net weight 51.79 kg
Volume 0 l
EAN 5714853464395

 

Proposition 65
WARNING: Cancer and Reproductive Harm

STD. PANEL CONFIGURATOR 103_SER

Product View (Switch) NAMC North America (Regional)
PREFIX S S Standard
SERIES 103 103 Refrigeration Drive
HORSEPOWER 020 020 20 HP
VOLTAGE T1 T1 208 Volt
ENCLOSURE V01 V01 Nema 1 - Vertical
BYPASS 3C 3C 3 Contactor Bypass
SWITCHES M M Main Disconnect Switch
FUSING D D Drive Fusing
CONTROL SELECTION A 1 Electronic controlled bypass
Reactor X No Reactor/Filter
POWER RATING STYLE X X Current Style A-C frame
MOTOR QUANTITY S S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI 2 2 RFI Filter Standard
BRAKE X X No Brake Chopper
DISPLAY G G Graphical
COATING X X No Conformal Coating
ADAPTATION A X No Adapation A
ADAPTATION B X No Adapation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTIONS A X X No Communication Cards
OPTIONS B X X No Input/Output Cards
OPTIONS C1 X X No Option C0
OPTIONS C2 X X No Option C2
OPTIONS C3 XX XX No Software option
OPTIONS D E E ECB 24V dc backup
Frames Size for OP_103 P3 P3
Tier 2 Tier 2
Typecode Part 1 S103020T1V013CMD1XXS
Typecode Part 2 XXZ2XGXXXXXXXXXXXXXE
Modelcode01 S103020T1V013CMD1XXS
Modelcode02 XXZ2XGXXXXXXXXXXXXXE
Drive Typecode Part 1 FC-103P15KT2P20H2XXX
Drive Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Schematic 177R0290
Installation Drawing 177R0203
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 69.93
Calculated Net Weight [kg] 51.79
Calculated Gross Weight (lbs) 154.16928639
Calculated Net Weight [lbs] 114.17742517
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_V01_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 Assembled in the U.S.A.
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1
Ambient temp. normal overload 40°C/104°F
Minimum Temperature Rating -10°C/14°F
Label - Frame Frame P3
Panel Tier Indicator Tier 2
Input Voltage 208 VAC,
Input frequency 3Ø, 60 Hz,
Output Voltage 0-200 VAC,
Output frequency 3Ø, 0-60 Hz
Input current in Normal Overlo 59.4 A,
Nominal output current NO 59.4 A,
Motor HP Rating (Single/CMS) 20 HP,
Motor FLA Rating (Single/CMS) 59.4 A,
Fuse 5 ID F900,F901,F902
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FWH-020A6F 20A
Fuse 2 ID F16A, F16B, F16C
Fuse 2 Manufacturer Bussmann
Fuse 2 Type JJN-80
Short circuit current rating 5 kA
Connection 1 ID L1, L2, L3
Connection 1 Torque 18 (2)
Connection 1 Type Use 60 °C Copper Cond.
Connection 2 ID T1, T2, T3
Connection 2 Torque 50 (5.6)
Connection 2 Type Use 60 °C Copper Cond.
Connection 3 ID GND
Connection 3 Torque 40 (4.5)
Connection 3 Type Use 60 °C Copper Cond.
Panel Schematic 177R0290
Layout Drawing Number 177R0203
Panel OSHPD 1 OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0087
Panel OSHPD 3 Anchorage: Rigid Wall Mount
Panel OSHPD 4 SDS: 2.6, z/h: 1.0, ip: 1.5
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality