S103015T4E013CMM2XXSXXZ2XGXXXXXXXXXXXXXX

132L8088

APU CONSISTING OF:
FC-103 VFD
015 15 HP, T4 460 Volt, E01 Nema 1

3C 3 Contactor Bypass, M Main Disconnect Switch,
M Main & Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, X No Brake Chopper,
G Graphical, X No Conformal Coating,
S Single Motor,
X, X
2 RFI Filter Standard, X No Communication Cards,
X No Input/Output Cards, X No Option C2,
XX No Software option, X No Option D Cards

FRAME SIZE: B1
APU TIER: Tier 2

S103015T4E013CMM2XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8472
ELECTRICAL DRAWING: 007N0958

Model code: S103015T4E013CMM2XXSXXZ2XGXXXXXXXXXXXXXX

Product details

Gross weight 57.82 kg
Net weight 39.68 kg
Volume 0 l
EAN 5714853896950

 

Proposition 65
WARNING: Cancer and Reproductive Harm

STD. PANEL CONFIGURATOR 103_SER

Product View (Switch) NAMC North America (Regional)
PREFIX S S Standard
SERIES 103 103 Refrigeration Drive
HORSEPOWER 015 015 15 HP
VOLTAGE T4 T4 460 Volt
ENCLOSURE E01 E01 Nema 1
BYPASS 3C 3C 3 Contactor Bypass
SWITCHES M M Main Disconnect Switch
FUSING M M Main & Drive Fusing
CONTROL SELECTION A 2 EMB2 Electro-mech bypass
Reactor X No Reactor/Filter
POWER RATING STYLE X X Current Style A-C frame
MOTOR QUANTITY S S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI 2 2 RFI Filter Standard
BRAKE X X No Brake Chopper
DISPLAY G G Graphical
COATING X X No Conformal Coating
ADAPTATION A X No Adapation A
ADAPTATION B X No Adapation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTIONS A X X No Communication Cards
OPTIONS B X X No Input/Output Cards
OPTIONS C1 X X No Option C0
OPTIONS C2 X X No Option C2
OPTIONS C3 XX XX No Software option
OPTIONS D X X No Option D Cards
Frames Size for OP_103 B1 B1
Tier 2 Tier 2
Typecode Part 1 S103015T4E013CMM2XXS
Typecode Part 2 XXZ2XGXXXXXXXXXXXXXX
Modelcode01 S103015T4E013CMM2XXS
Modelcode02 XXZ2XGXXXXXXXXXXXXXX
Drive Typecode Part 1 FC-103P11KT4E21H2XGX
Drive Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Schematic 007N0958
Installation Drawing 176U8472
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 57.82
Calculated Net Weight [kg] 39.68
Calculated Gross Weight (lbs) 127.47130186
Calculated Net Weight [lbs] 87.47944064
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1
Ambient temp. normal overload 45°C/113°F
Minimum Temperature Rating 0°C/32°F
Humidity 95% Non-Cond.
Label - Frame Frame B1
Panel Tier Indicator Tier 2
Input Voltage 480 VAC,
Input frequency 3Ø, 60 Hz,
Output Voltage MOTOR: 0-460 VAC,
Output frequency 3Ø, 0-60 Hz
Input current in Normal Overlo 21.3 A,
Nominal output current NO 21 A,
Motor HP Rating (Single/CMS) 15 HP,
Motor FLA Rating (Single/CMS) 21 A,
Fuse 5 ID F900,F901,F902
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FWH-020A6F 20A
Fuse 1 ID F15A, B, C
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 35 A, CLASS J
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer Bussmann
Fuse 2 Type JJS-40
Short circuit current rating 5 kA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 55 (6.21)/ 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND
Connection 2 Torque 20 (2.3)/ 25 (2.8)
Connection 2 Type Use 75 °C Copper Cond.
Connection 6 ID TB1
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
ENCLOSURE LAYOUT 176U3837
ELECTRICAL LAYOUT 176U8466
Panel Schematic 007N0958
Layout Drawing Number 176U8472
Panel OSHPD 1 OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0087
Panel OSHPD 3 Anchorage: Rigid Wall Mount
Panel OSHPD 4 SDS: 1.58, z/h: 1.0, ip: 1.5
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality