S1037H5T4E012CMM1DXSXXZ2XGXXXXXXXZXXXXXE

178U1892

APU CONSISTING OF:
FC-103 VFD
7H5 7.5 HP, T4 460 Volt, E01 Nema 1

2C 2 Contactor Bypass, M Main Disconnect Switch,
M Main & Drive Fusing, Electronic controlled bypass,
Output dV/dt Filter, X No Brake Chopper,
G Graphical, X No Conformal Coating,
S Single Motor,
X, X
2 RFI Filter Standard, Z AKD Lonworks,
X No Input/Output Cards, X No Option C2,
XX No Software option, E ECB 24V dc backup

FRAME SIZE: A3
APU TIER: Tier 3

S1037H5T4E012CMM1DXSXXZ2XGXXXXXXXZXXXXXE
MECHANICAL DRAWING: 176U5288
ELECTRICAL DRAWING: 007N0110

Model code: S1037H5T4E012CMM1DXSXXZ2XGXXXXXXXZXXXXXE

Product details

Gross weight 51.71 kg
Net weight 33.57 kg
Volume 0 l
EAN 5714853462568

 

Proposition 65
WARNING: Cancer and Reproductive Harm

STD. PANEL CONFIGURATOR 103_SER

Product View (Switch) NAMC North America (Regional)
PREFIX S S Standard
SERIES 103 103 Refrigeration Drive
HORSEPOWER 7H5 7H5 7.5 HP
VOLTAGE T4 T4 460 Volt
ENCLOSURE E01 E01 Nema 1
BYPASS 2C 2C 2 Contactor Bypass
SWITCHES M M Main Disconnect Switch
FUSING M M Main & Drive Fusing
CONTROL SELECTION A 1 Electronic controlled bypass
Reactor D Output dV/dt Filter
POWER RATING STYLE X X Current Style A-C frame
MOTOR QUANTITY S S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI 2 2 RFI Filter Standard
BRAKE X X No Brake Chopper
DISPLAY G G Graphical
COATING X X No Conformal Coating
ADAPTATION A X No Adapation A
ADAPTATION B X No Adapation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTIONS A Z Z AKD Lonworks
OPTIONS B X X No Input/Output Cards
OPTIONS C1 X X No Option C0
OPTIONS C2 X X No Option C2
OPTIONS C3 XX XX No Software option
OPTIONS D E E ECB 24V dc backup
Frames Size for OP_103 A3 A3
Tier 3 Tier 3
Typecode Part 1 S1037H5T4E012CMM1DXS
Typecode Part 2 XXZ2XGXXXXXXXZXXXXXE
Modelcode01 S1037H5T4E012CMM1DXS
Modelcode02 XXZ2XGXXXXXXXZXXXXXE
Drive Typecode Part 1 FC-103P5K5T4E20H2XXX
Drive Typecode Part 2 XXXSXXXXAZBXCXXXXDX
Schematic 007N0110
Installation Drawing 176U5288
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 51.71
Calculated Net Weight [kg] 33.57
Calculated Gross Weight (lbs) 114.00105533
Calculated Net Weight [lbs] 74.00919411
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1
Ambient temp. normal overload 45°C/113°F
Minimum Temperature Rating 0°C/32°F
Humidity 95% Non-Cond.
Label - Frame Frame A3
Panel Tier Indicator Tier 3
Input Voltage 480 VAC,
Input frequency 3Ø, 60 Hz,
Output Voltage MOTOR: 0-460 VAC,
Output frequency 3Ø, 0-60 Hz
Input current in Normal Overlo 11.3 A,
Nominal output current NO 11 A,
Motor HP Rating (Single/CMS) 7.5 HP,
Motor FLA Rating (Single/CMS) 11 A,
Fuse 5 ID F900,F901,F902
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FWH-020A6F 20A
Fuse 1 ID F15A, B, C
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 20 A, CLASS J
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer Bussmann
Fuse 2 Type LP-CC-25
Short circuit current rating 5 kA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 55 (6.21)/ 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND
Connection 2 Torque 5.5 (0.6)/ 25 (2.8)
Connection 2 Type Use 75 °C Copper Cond.
Connection 6 ID TB1, TB2
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
ENCLOSURE LAYOUT 176U5306
ELECTRICAL LAYOUT 176U5303
Panel Schematic 007N0110
Layout Drawing Number 176U5288
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality