Show more
EV220A

Shows 8 product(s)

042U4003

Solenoid valve, EV220A, Function: NC, G, 1/4, 1 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4011

Solenoid valve, EV220A, Function: NC, G, 3/8, 1.6 m³/h, EPDM

Media recommendations: Water & Brine, Approval: PZH; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4022

Solenoid valve, EV220A, Function: NC, G, 1/2, 4 m³/h, EPDM

Media recommendations: Water & Brine, Approval: PZH; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4032

Solenoid valve, EV220A, Function: NC, G, 3/4, 7 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4042

Solenoid valve, EV220A, Function: NC, G, 1, 7 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4053

Solenoid valve, EV220A, Function: NO, G, 1/4, 1 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U6003

Solenoid valve, EV220A, Function: NC, NPT, 1/4, 1 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U6015

Solenoid valve, EV220A, Function: NC, NPT, 3/8, 1.6 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

View: