REVCON RLD D0 38-400-50-0-A

192H9758

REVCON RLD D0 38-400-50-0-A

Regen Unit
Execution: 4-Q
Nominal Voltage : 400V + 15% /- 10%
Frequency: 50 / 60 Hz
Brake power: 38 kW
max. Brake power: 45,6 kW
Protection: IP20
HxWxD: 500x274x310 mm
Weight: 33 kg

Productdata

Bruto gewicht 33 kg
Netto gewicht 33 kg
Volume 0 l

Brake Resistor

Product Series Brake resistor

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality