MCC102A40KTME54B

130B2837

Filter type: DU/DT filter
Type code: MCC102A40KTME54B
Code number: 130B2837
IP rating: IP54
Filter Current Rating 380V@60Hz-200/440V@50 Hz (A): 44
Filter Current Rating 460/480V@60 - 500/525@50Hz (A): 40
Filter Current Rating 575/600V@60Hz (A): 32
Filter Current Rating 690V@50Hz (A): 27
VLT Power Rating @200-240V (kW): 5,5-7,5
VLT Current Rating @220-240 V (A): 24,2-30,8
VLT Power Rating @380-440V (kW): 11-15-18,5-22
VLT Current Rating @380-440V (A): 24-32-37,5-44
VLT Power Rating @441-500V (kW): 11-15-18,5-22
VLT Current Rating @441-500V (A): 21-27-34-40
VLT Power Rating @525-550V (kW): 7,5-11-15-18,5
VLT Current Rating @525-550V (A): 14-19-23-28
VLT Power Rating @551-690V (kW): 11-15-18,5-22
VLT Current Rating @551-690V (A): 13-18-22-27
Maximum Filter losses (W): 37
L-value (µH): 150
Cy-Value (nF): 10

Productdata

Bruto gewicht 15.7 kg
Netto gewicht 15.7 kg
Volume 51.972 l
EAN 5710107609116

Allocate codes for sales

51

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality