MCC101A75KT3E20A

130B2309

Filter type: Sine Wave Filter
Type code: MCC101A75KT3E20A
Code number: 130B2309
IP rating: IP20
Filter Current Rating 50 Hz (A): 75
Filter Current Rating 60 Hz (A): 71
Filter Current Rating 100 Hz (A): 56
Switching frequency (kHz): 3
VLT Power Rating @200-240V (kW): 18,5
VLT Current Rating @220-240 V (A): 74,8
VLT Power Rating @380-440V (kW): 37
VLT Current Rating @380-440V (A): 73
VLT Power Rating @441-500V (kW): 37
VLT Current Rating @441-500V (A): 65
Filter losses @200-240V (W): 350
Filter losses @380-440V (W): 350
Filter losses @441-500V(W): 330
L-value (mH): 0,75
Cy-Value (µF): 30

Productdata

Bruto gewicht 59.85 kg
Netto gewicht 59.85 kg
Volume 0.104 l
EAN 5702427334311

Allocate codes for sales

51

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality