VLT® PTC Thermistorkaart MCB 112, gecoat

130B1137

MCB 112 PTC - thermistor relay MS220DA In connection with ATEX certified explosion-proof
motors for full motor protection. Certified PTC sensors are the sole protection required.
Integrable module with ATEX-compliant full thermal motor protection
1 PTB-certified PTC thermistor input
1 switch-off signal for using the Safe Stop function
1 logic output for error identification

Productdata

Bruto gewicht 490 g
Netto gewicht 305.4 g
Volume 3.723 l
EAN 5710107612062

Options

Options Interface board options

SPARE PARTS FC 100 SERIES

B Opties (B2) MCB112 PTC Thermistor

SPARE PARTS FC 200 SERIES

B Opties (B2) MCB112 PTC Thermistor

SPARE PARTS FC 300 SERIES

B-optie (B2) MCB-112 PTC Therm. Card

SPARE PARTS FC 103 SERIES

B-optie (B2) MCB-112 PTC Therm. Card
DrivePro categorie Reserveonderdeel, self-service
Reserveonderdeel

ACCESSORIES FC 100 SERIES

B Opties (BX) Geen B Optie
Gecoate printplaat (C) Gecoate printplaat

ACCESSORIES FC 103 SERIES

B-optie (BX) Geen B-optie
Coating printkaart (C) Gecoate printkaart

ACCESSORIES FC 300 SERIES

B-optie (BX) Geen B-optie

Options

Options Interface board options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality