LCP blind afdekkap+Danfoss logo IP55/67

130B1077

LCP Blindcover IP66

Productdata

Bruto gewicht 125 g
Netto gewicht 78 g
Volume 1.635 dm3
EAN 5710107612307

Mechanics

Mechanische onderdelen Isolatiefolie

SPARE PARTS FC 100 SERIES

Behuizing (P55) IP55/Type12+ Back plate
IP66/Type 4X Backplate
(E55) IP55/Type 12
(E66) IP66/Type 4X

SPARE PARTS FC 200 SERIES

Behuizing IP66/Type 4X Backplate
(P55) IP55/Type12+ Back plate
(E66) IP66/Type 4X
(E55) IP55/Type 12

SPARE PARTS FC 300 SERIES

Behuizing (P66) IP66/NEMA 4X achterplaat
(P55) IP55/Type12 achterplaat
(E66) IP66 / NEMA 4X
(E55) IP55 / Type 12

SPARE PARTS FC 103 SERIES

Behuizing IP66/Type 4X Backplate
(P55) IP55/Type12+ Back plate
(E66) IP66/Type 4X
(E55) IP55/Type 12
DrivePro categorie Reserveonderdeel, self-service
Reserveonderdeel

ACCESSORIES FC 100 SERIES

Behuizing (P55) IP55/Type12+ Back plate
IP66/Type 4X Backplate
(E55) IP55/Type 12
(E66) IP66/Type 4X

ACCESSORIES FC 103 SERIES

Behuizing (P55) IP55/Type12+ Back plate
IP66/Type 4X Backplate
(E55) IP55/Type 12
(E66) IP66/Type 4X

Options

Options Adapter category options

Allocate codes for sales

51

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality