Electrical component, Start capacitor

117U5372

START CAPACITOR 40µF, 260V, 82Kohm

Productdata

Bruto gewicht 0.095 Kg
Netto gewicht 0.095 Kg
Volume 0.25 Liter
EAN 5702424679316

 

Aansluiting grootte [mm] 6 mm
Aansluitmaat [in] 1/4 in
Brand technique Reciprocating accessories
Capaciteit van condensator A 40 µF
Capaciteit van condensator B 40,0 uF
Description START CAPACITOR 40µF, 260V, 82Kohm
Family Electrical component
Goedkeuring CQC
In scope of WEEE and contain batteries No
Product Name Description Electrical component
Productgroep Reciprocating accessories
REACH kandidatenlijst stoffen No
Spanning van condensator B [V] 260 V
Type Start capacitor

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality