Electrical component, Start capacitor

117U5034

START CAPACITOR 240µF, 135V, 15Kohm

Productdata

Bruto gewicht 0.11 Kg
Netto gewicht 0.1 Kg
Volume 0.281 Liter
EAN 5702424679378

 

Aansluiting grootte [mm] 6 mm
Aansluitmaat [in] 1/4 in
Brand technique Reciprocating accessories
Capaciteit van condensator A 240 µF
Capaciteit van condensator B 240,0 uF
Description START CAPACITOR 240µF, 135V, 15Kohm
Family Electrical component
Goedkeuring CQC
In scope of WEEE and contain batteries No
Product Name Description Electrical component
Productgroep Reciprocating accessories
REACH kandidatenlijst stoffen No
Spanning van condensator B [V] 135 V
Type Start capacitor

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality