BOCK, SHGX34e/255-4 SP&P, Bock condensing unit Plusbox
097C3394
Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16135
Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16135
Bruto gewicht | 271.92 Kilogram |
Netto gewicht | 243.92 Kilogram |
Volume | 1747.36 Liter |
EAN | 5715162613696 |
Bruto gewicht | 271.92 Kilogram |
Netto gewicht | 243.92 Kilogram |
Volume | 1747.36 Liter |
EAN | 5715162613696 |
Aantal ventilatoren | 1 |
Afmeting zuigaansluiting [inch] | 1 1/8 in |
Anti-vibration pads | Yes |
Capacity regulator | No |
Cilinder | 4 |
Discharge connection size [mm] | 16 mm |
Electronic frequency control | Yes (with pressure sensor) |
Familie | Plusbox |
Fan type | Standard |
Fase | 3 |
Frequency [Hz] | 50 |
Goedkeuringsnorm | No |
Grootte persaansluiting [inch] | 5/8 in |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
IP Klasse | IP 66 |
Kleur | Blue (standard) |
Koelmiddel(en) |
R134a R404A R407C R407F R448A R449A R450A R452A R513A |
Legacy BOCK ID | 16135 |
Luchtdebiet bij 50 Hz [m³/h] | 9100 m³/h |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Merk | BOCK |
Model number | SHGX34e/255-4 SP&P |
Motorbeveiliging | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil pressure safety switch | No |
Oil separator | Yes |
Oil sump heater | No |
Oil type | BOCKlub E55 |
Opmerkingen persaansluiting | Standard |
Opmerkingen persaansluiting | Soldering |
Opmerkingen persaansluiting | Standard |
Opmerkingen persaansluiting | Soldering |
Pressure switch | Yes |
Product Name Description | Package unit SHG |
Productgroep | Condensing Units |
Safety valve for receiver | No |
Speed controller | Yes |
Step protection for CR/SU | No |
Suction connection size [mm] | 28 mm |
Technologie | Bock condensing unit Plusbox |
Thermal protection thermostat | No |
Type | SHGX34e |
Type aanduiding | SHGX34e/255-4 SP&P |
Voeding compressor [V] | 220-240V D / 380-420V Y -3- 50Hz |
Aantal ventilatoren | 1 |
Afmeting zuigaansluiting [inch] | 1 1/8 in |
Anti-vibration pads | Yes |
Capacity regulator | No |
Cilinder | 4 |
Discharge connection size [mm] | 16 mm |
Electronic frequency control | Yes (with pressure sensor) |
Familie | Plusbox |
Fan type | Standard |
Fase | 3 |
Frequency [Hz] | 50 |
Goedkeuringsnorm | No |
Grootte persaansluiting [inch] | 5/8 in |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
IP Klasse | IP 66 |
Kleur | Blue (standard) |
Koelmiddel(en) |
R134a R404A R407C R407F R448A R449A R450A R452A R513A |
Legacy BOCK ID | 16135 |
Luchtdebiet bij 50 Hz [m³/h] | 9100 m³/h |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Merk | BOCK |
Model number | SHGX34e/255-4 SP&P |
Motorbeveiliging | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil pressure safety switch | No |
Oil separator | Yes |
Oil sump heater | No |
Oil type | BOCKlub E55 |
Opmerkingen persaansluiting | Standard |
Opmerkingen persaansluiting | Soldering |
Opmerkingen persaansluiting | Standard |
Opmerkingen persaansluiting | Soldering |
Pressure switch | Yes |
Product Name Description | Package unit SHG |
Productgroep | Condensing Units |
Safety valve for receiver | No |
Speed controller | Yes |
Step protection for CR/SU | No |
Suction connection size [mm] | 28 mm |
Technologie | Bock condensing unit Plusbox |
Thermal protection thermostat | No |
Type | SHGX34e |
Type aanduiding | SHGX34e/255-4 SP&P |
Voeding compressor [V] | 220-240V D / 380-420V Y -3- 50Hz |