BOCK, HGX22e/125-4, Semi-hermetic suction gas cooled

097C2748

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 16006

Productdata

Bruto gewicht 87.777 Kilogram
Netto gewicht 78.777 Kilogram
Volume 152.46 Liter
EAN 5715162644164

 

Afmeting zuigaansluiting [inch] 7/8 in
Anti-vibration pads No
Cilinder 2
Discharge connection size [mm] 16 mm
Family HG/HA compressors
Fase 3
Frequency [Hz] 50
Goedkeuringsnorm EN 10204
Grootte persaansluiting [inch] 5/8 in
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP Klasse IP 66
Kleur Blue (standard)
Koelmiddel(en) R134a
R404A
R407C
R407F
R448A
R449A
R450A
R452A
R513A
R407A
Legacy BOCK ID 16006
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Merk BOCK
Model number HGX22e/125-4
Motorbeveiliging INT69 G Diagnose 110-230V AC, 50/60 Hz, IP00
Oil pressure safety switch MP55 230V - 1 - 50/60 Hz, IP20
Oil sump heater 110-240V AC
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
Suction connection size [mm] 22 mm
Technologie Semi-hermetic suction gas cooled
Terminal box reduced/steel TB No
Thermal protection thermostat No
Toepassingen MBP
HBP
Type HGX22e
Type aanduiding HGX22e/125-4