BOCK, HG22e/190-4, Semi-hermetic suction gas cooled
097C2743
Refrigerants: R22, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub A46, Anti-vibration pads: No, 16002
Refrigerants: R22, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub A46, Anti-vibration pads: No, 16002
Bruto gewicht | 87.777 Kilogram |
Netto gewicht | 78.777 Kilogram |
Volume | 152.46 Liter |
EAN | 5715162648186 |
Bruto gewicht | 87.777 Kilogram |
Netto gewicht | 78.777 Kilogram |
Volume | 152.46 Liter |
EAN | 5715162648186 |
Afmeting zuigaansluiting [inch] | 7/8 in |
Anti-vibration pads | No |
Cilinder | 2 |
Discharge connection size [mm] | 16 mm |
Familie | HG/HA compressors |
Fase | 3 |
Frequency [Hz] | 50 |
Geluidsvermogen bij 50 Hz [db(A)] | 70 dBA |
Geluidsvermogen bij 60 Hz [db(A)] | 70 dBA |
Goedkeuringsnorm | No |
Grootte persaansluiting [inch] | 5/8 in |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
IP Klasse | IP 66 |
Kleur | Blue (standard) |
Koelmiddel(en) | R22 |
Legacy BOCK ID | 16002 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Merk | BOCK |
Model number | HG22e/190-4 |
Motorbeveiliging | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil pressure safety switch | No |
Oil sump heater | No |
Oil type | BOCKlub A46 |
Opmerkingen persaansluiting | Standard |
Opmerkingen persaansluiting | Soldering |
Opmerkingen persaansluiting | Standard |
Opmerkingen persaansluiting | Soldering |
Product Name Description | Reciprocating compressor HG |
Productgroep | Semi-hermetic compressors |
Suction connection size [mm] | 22 mm |
Technologie | Semi-hermetic suction gas cooled |
Terminal box reduced/steel TB | No |
Thermal protection thermostat | No |
Toepassingen | MBP |
Type | HG22e |
Type aanduiding | HG22e/190-4 |
Voeding compressor [V] | 220-240V D / 380-420V Y -3- 50Hz |
Afmeting zuigaansluiting [inch] | 7/8 in |
Anti-vibration pads | No |
Cilinder | 2 |
Discharge connection size [mm] | 16 mm |
Familie | HG/HA compressors |
Fase | 3 |
Frequency [Hz] | 50 |
Geluidsvermogen bij 50 Hz [db(A)] | 70 dBA |
Geluidsvermogen bij 60 Hz [db(A)] | 70 dBA |
Goedkeuringsnorm | No |
Grootte persaansluiting [inch] | 5/8 in |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
IP Klasse | IP 66 |
Kleur | Blue (standard) |
Koelmiddel(en) | R22 |
Legacy BOCK ID | 16002 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Merk | BOCK |
Model number | HG22e/190-4 |
Motorbeveiliging | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil pressure safety switch | No |
Oil sump heater | No |
Oil type | BOCKlub A46 |
Opmerkingen persaansluiting | Standard |
Opmerkingen persaansluiting | Soldering |
Opmerkingen persaansluiting | Standard |
Opmerkingen persaansluiting | Soldering |
Product Name Description | Reciprocating compressor HG |
Productgroep | Semi-hermetic compressors |
Suction connection size [mm] | 22 mm |
Technologie | Semi-hermetic suction gas cooled |
Terminal box reduced/steel TB | No |
Thermal protection thermostat | No |
Toepassingen | MBP |
Type | HG22e |
Type aanduiding | HG22e/190-4 |
Voeding compressor [V] | 220-240V D / 380-420V Y -3- 50Hz |