BOCK, HGZ7/1620-4 R22, Two-stage compressor
097B14412
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, 14412
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, 14412
Bruto gewicht | 352.4 Kg |
Netto gewicht | 293.5 Kg |
Volume | 657.816 Liter |
EAN | 5715162838709 |
Bruto gewicht | 352.4 Kg |
Netto gewicht | 293.5 Kg |
Volume | 657.816 Liter |
EAN | 5715162838709 |
Afmeting zuigaansluiting [inch] | 2 1/8 in |
Anti-vibration pads | No |
Cilinder | 6 |
Discharge connection size [mm] | 35 mm |
Familie | HGZ Two-stage Compressors |
Frequency [Hz] | 50 |
Goedkeuringsnorm | No |
Grootte persaansluiting [inch] | 1 3/8 in |
In scope of WEEE and contain batteries | No |
Intermediate flange/adapter | Intermediate flange 12mm discharge side |
IP Klasse | IP 65 |
Kleur | Blue (standard) |
Legacy BOCK ID | 14412 |
Length (mm) | 827 |
Liquid Subcooler | Without (not functional) |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Merk | BOCK |
Model number | HGZ7/1620-4 R22 |
Motorbeveiliging | MP10 230V AC |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | No |
Oil sump heater | No |
Oil temperature sensor | No |
Oil type | BOCKlub A46 |
Opmerkingen persaansluiting | Standard |
Opmerkingen persaansluiting | Soldering |
Opmerkingen persaansluiting | Standard |
Opmerkingen persaansluiting | Soldering |
Product Name Description | Reciprocating compressor HGZ |
Productgroep | Semi-hermetic compressors |
Suction connection size [mm] | 54 mm |
Technologie | Two-stage compressor |
Thermal protection thermostat | No |
Type | HGZ7 |
Type aanduiding | HGZ7/1620-4 R22 |
Voeding compressor [V] | 380-420V Y/YY -3- 50Hz PW |
Afmeting zuigaansluiting [inch] | 2 1/8 in |
Anti-vibration pads | No |
Cilinder | 6 |
Discharge connection size [mm] | 35 mm |
Familie | HGZ Two-stage Compressors |
Frequency [Hz] | 50 |
Goedkeuringsnorm | No |
Grootte persaansluiting [inch] | 1 3/8 in |
In scope of WEEE and contain batteries | No |
Intermediate flange/adapter | Intermediate flange 12mm discharge side |
IP Klasse | IP 65 |
Kleur | Blue (standard) |
Legacy BOCK ID | 14412 |
Length (mm) | 827 |
Liquid Subcooler | Without (not functional) |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Merk | BOCK |
Model number | HGZ7/1620-4 R22 |
Motorbeveiliging | MP10 230V AC |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | No |
Oil sump heater | No |
Oil temperature sensor | No |
Oil type | BOCKlub A46 |
Opmerkingen persaansluiting | Standard |
Opmerkingen persaansluiting | Soldering |
Opmerkingen persaansluiting | Standard |
Opmerkingen persaansluiting | Soldering |
Product Name Description | Reciprocating compressor HGZ |
Productgroep | Semi-hermetic compressors |
Suction connection size [mm] | 54 mm |
Technologie | Two-stage compressor |
Thermal protection thermostat | No |
Type | HGZ7 |
Type aanduiding | HGZ7/1620-4 R22 |
Voeding compressor [V] | 380-420V Y/YY -3- 50Hz PW |