DST G55A, R455A

073G2024

Voedingsspanning [V] AC: 24, null: 24.00, Meetbereik [°C]: -40 - 80, El. aansl. maat: 6 pin, Specificatie sleutel: DST G55A-AB-15-0AAB-LC003-I

Product details

Bruto gewicht 58 Gram
Netto gewicht 46 Gram
EAN 5715162782125

 

+ supply Pin 1
- common Pen 2
Alarm reset [LFL hysteresis %] 2,5
Alarm reset Modbus 5 seconds
Alarm reset Relay 5 seconds
Alarm threshold [LFL %] 15
Ambient temperature range [°C] [max] 95 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 200 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
CE evaluated Yes
Communication configuration Danfoss Default
Contain batteries No
Drukbereik [psi] [max.] 17.4 psi
Drukbereik [psi] [min.] 10.15 psi
Electrical connection Mini Mate-N-Lok
Electrical connection size 6 pin
Electrical connection standard EN 60529
Enclosure design Round Ø6 black
Enclosure rating IP IP54
EU RoHS compliance Yes
Flame rating UL 94 V-0
Housing material PA66 25% Glass fiber
Identical product 073G5024
International Article Number 5715162782125
Measuring range [°C] [max] 80 °C
Measuring range [°C] [min] -40 °C
Measuring range [°F] [max] 175 °F
Measuring range [°F] [min] -40 °F
Mod A Pin 3
Mod B Pin 4
Modbus termination 120 Ohm
Mounting interface 2 brackets 180 dgr
Operating temperature [°C] [max] 80 °C
Operating temperature [°C] [min] -40 °C
Operating temperature [°F] [max] 175 °F
Operating temperature [°F] [min] -40 °F
Output signal Dual
Pin 1 + supply
Pin 2 - common
Pin 3 Modbus A
Pin 4 Modbus B
Pin 5 Relay input
Pin 6 Relay NO
Pressure range [bar] [max] 1.2 bar
Pressure range [bar] [min] 0.7 bar
Product group Sensors
Product Name Description Gas sensor
Quantity per packing format 80 pc
REACH Candidate List substances No
Recovery time [min] <5
Refrigerants R455A
Rel. Humidity conditions 0 - 100
Relay NC Pin 5
Relay NO Pin 6
Response time [S] <15
Specification key DST G55A-AB-15-0AAB-LC003-I
Supply voltage [V] DC 24 V
Type DST G55A
Verpakking Industriële verpakking
Voedingsspanning [V] AC 24 V
Voedingsstroom max. [mA] 300 mA

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality