VLT® Positionering regel. MCO 351, gect.

130B1253

Extends the functional characteristics of the frequency converter in positioning
applications
- Direct positioning via fieldbus, relative positioning, absolute positioning and
touch probe positioning
- End stop handling (software and hardware)
- Mechanical brake handling (programmable hold delay)
Error handling
- Jog speed / manual operation
- None for programming, as it is pre-programmed
Remember to order the Mounting kit if the above MCO option is required
retrofitted.
130B7530 - Mounting kit for enclosures A2 and A3
130B7531 - Mounting kit for MCO Option,
together with MCB 113, in enclosures A2 and A3
130B1413 - Mounting kit for enclosure B3
130B1414 - Mounting kit for MCO Option,
together with MCB 113, in enclosure B3
130B7532 - Mounting kit for enclosure A5
130B7533 - Mounting kit for all enclosures B, C, D, E and F (B3
excepted)
Danfoss MCO options are not sold without prior advice.
Danfoss can offer help with programming / setting up MCO options.
Contact Danfoss for advice and prices.
Product group: R

Productdata

Bruto gewicht 0.5 kg
Netto gewicht 0.5 kg
Volume 3.51 dm3
EAN 5710107611393

Options

DrivePro categorie Reserveonderdeel, self-service
Reserveonderdeel
Options Control related options

SPARE PARTS FC 300 SERIES

C0-optie MCO (C4) MCO-305 (SyncPos)
Software voor C-optie (11) Positioneringsregeling

ACCESSORIES FC 300 SERIES

C0-optie MCO (CX) Geen C0-optie

Options

Options Control related options

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality