FILTER RFI-RA 12

192H9817

RFI-RA 12 FILTER
for regen units RLD-D0, RHD/RFE
RLD D0 28-400-50-0
RLD-D0 38-400-50-0
RLD-D0 50-400-50-0
RHD-D0 30-400-50-230
RHD-D0 50-400-50-230
Nominal current: 70 A @ 50°C
Nominal voltage: 500 VAC / 3 ph
Nominal frequency: 50/60 Hz
HxWxD: 70x270x580 mm

Productdata

Bruto gewicht 12 kg
Netto gewicht 11.1 kg
Dimension 70X270X580
Volume 0 l

DD Power Options Class

Product Series EMC filter

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality