(PK37) (PK37) 0,37 KW / 0,50 HP
n.v.t.
(PK55) 0,55 KW / 0,75 HP
n.v.t.
(PK75) (PK75) 0,75 KW / 1,0 HP
n.v.t.
(P1K1) (P1K1) 1,1 KW / 1,5 HP
n.v.t.
(P1K5) (P1K5) 1,5 KW / 2,0 HP
n.v.t.
(P2K2) (P2K2) 2,2 KW / 3,0 HP
n.v.t.
(P3K0) (P3K0) 3,0 KW / 4,0 HP
n.v.t.
(P4K0) (P4K0) 4,0 KW / 5,5 HP
n.v.t.
(P5K5) (P5K5) 5,5 KW / 7,5 HP
n.v.t.
(P7K5) (P7K5) 7,5 KW / 10 HP
n.v.t.
(P11K) (P11K) 11 KW / 15 HP
HP not Valid if T7 drive, HP usually one size down
(P15K) (P15K) 15 KW / 20 HP
HP not Valid if T7 drive, HP usually one size down
(P18K) (P18K) 18,5 KW / 25 HP
HP not Valid if T7 drive, HP usually one size down
(P22K) (P22K) 22 KW / 30 HP
HP not Valid if T7 drive, HP usually one size down
(P30K) (P30K) 30 KW / 40 HP
HP not Valid if T7 drive, HP usually one size down
(P37K) (P37K) 37 KW / 50 HP
HP not Valid if T7 drive, HP usually one size down
(P45K) (P45K) 45 KW / 60 HP
HP not Valid if T7 drive, HP usually one size down
(P55K) (P55K) 55 KW / 75 HP
HP not Valid if T7 drive, HP usually one size down
(P75K) (P75K) 75 KW / 100 HP
HP not Valid if T7 drive, HP usually one size down
(P90K) (P90K) 90 KW / 125 HP
HP not Valid if T7 drive, HP usually one size down