Kuvab 13 toodet

014-0007

SGI 6, Sight glass, Flare, 6 mm, Flare, 6.00 mm

Inlet connection type: Flare, Inlet size [mm]: 6, Outlet connection type: Flare, Outlet size [mm]: 6.00

014-0008

SGI 10, Sight glass, Flare, 10 mm, Flare, 10.00 mm

Inlet connection type: Flare, Inlet size [mm]: 10, Outlet connection type: Flare, Outlet size [mm]: 10.00

014-0009

SGI 12, Sight glass, Flare, 12 mm, Flare, 12.00 mm

Inlet connection type: Flare, Inlet size [mm]: 12, Outlet connection type: Flare, Outlet size [mm]: 12.00

014-0021

SGI 6, Sight glass, Flare, 6 mm, Flare, 6.00 mm

Inlet connection type: Flare, Inlet size [mm]: 6, Outlet connection type: Flare, Outlet size [mm]: 6.00

014-0022

SGI 10, Sight glass, Flare, 10 mm, Flare, 10.00 mm

Inlet connection type: Flare, Inlet size [mm]: 10, Outlet connection type: Flare, Outlet size [mm]: 10.00

014-0039

SGI 22s, Sight glass, Solder, ODF, 22 mm, Solder, ODF, 22.00 mm

Inlet connection type: Solder, ODF, Inlet size [mm]: 22, Outlet connection type: Solder, ODF, Outlet size [mm]: 22.00

014-0040

SGI 6s, Sight glass, Solder, ODF, 6 mm, Solder, ODF, 6.00 mm

Inlet connection type: Solder, ODF, Inlet size [mm]: 6, Outlet connection type: Solder, ODF, Outlet size [mm]: 6.00

Kuva: