HG CO2 LT BOCK compresseurs subcritique

Afficher plus
HG CO2 LT BOCK compresseurs subcritique

54 produit(s) trouvé(s)

097B16558

BOCK, HGX56e/480-4 ML CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16558

097B16559

BOCK, HGX56e/540-4 ML CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16559

097B16560

BOCK, HGX56e/610-4 ML CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16560

097B16561

BOCK, HGX56e/680-4 ML CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16561

097B16562

BOCK, HGX56e/480-4 S CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16562

097B16563

BOCK, HGX56e/540-4 S CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16563

097B16564

BOCK, HGX56e/610-4 S CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16564

097B16565

BOCK, HGX56e/680-4 S CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16565

097C0220

BOCK, HGX12e/20-4 S CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16438

097C4655

BOCK, HGX24e/55-4 S CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16332

Afficher: