Tlakový snímač s vysílačem, DST P140, 0 bar - 25 bar, 0 psi - 362.5 psi

075G4031

Elektrické připojení: M12 x 1, Typ tlakového připojení: G, Specifikační klíč: DST P140-2411-A5GB04-1

Product details

Gross weight 0.067 Kilogram
Net weight 0.055 Kilogram
Volume 0.086 Liter
EAN 5702428679190

 

+ supply Pin 1
- common Pin 3
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
CE evaluated Yes
Compensated temp. range [°C] [max] 100 °C
Compensated temp. range [°C] [min] -40 °C
Contain batteries No
Electrical connection M12 x 1
Electrical connection size 4 pin
Electrical connection standard IEC 61076-2-101
Electrical Connector Color Black
Enclosure rating IP IP67
EU RoHS compliance Yes
Fault signal level 21.5
High Clipping Level 20.5
Housing material 304L
Identical product 075G1058
In scope of WEEE Yes
International Article Number 5702428679190
Low Clipping level 3.8
Medium temperature range [°C] [max] 80 °C
Medium temperature range [°C] [min] -20 °C
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 100 bar
Overload pressure max. [psi] 1450 psi
Packing format Industrial pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/4-A
Pressure connection standard ISO 1179-2
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 25 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 362.5 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 60 pc
REACH Candidate List substances No
Response time max. [ms] 2 ms
SCIP dossier no. -
Specification key DST P140-2411-A5GB04-1
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [min] 8 V
TEB inside CTR ±FS [%] 3 %
Type DST P140
Wetted part material 304L/316L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality