LD-302P37KTAE20H1BGXXXXS018XAXBXC4X16DX

134L0580

Frequency converter
LD-302P37KTAE20H1BGXXXXS018XAXBXC4X16DX
Lift Drive LD-302
(P37K) 37 KW / 50 HP, Three phase
380 - 400 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Lift Drive
Frame: C4
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: LD-302P37KTAE20H1BGXXXXS018XAXBXC4X16DX

Product details

Gross weight 52.93 kg
Net weight 51.34 kg
Volume 144.67 l
EAN 5710107757282

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group LD- Lift Drive LD-
Series 302 302
Power Rating P37K (P37K) 37 KW / 50 HP
Phase T Three phase
Mains Voltage A 380 - 400 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release S018 Lift Drive
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO C4 MCO-305 ( SyncPos)
C1 Option X No C1 option
C Option Software 16 MCO-361 Lift Controller
D Option DX No D option
Frame Size C4 C4
Typecode Part 1 LD-302P37KTAE20H1BGX
Typecode Part 2 XXXS018XAXBXC4X16DX
Product Catalog NO_VIEW NO VIEW
Power 180% (HO) [KW] 37
Height [mm] 660,0
Width w/ no C options [mm] 370,0
Depth [mm] 333,0
Depth with Option A/B [mm] 333,0
kVA 52
Calculated Gross Weight [kg] 52.93
Calculated Net Weight [kg] 51.34
Vendor ERR01 Cannot Determine Vendor
Modelcode01 LD-302P37KTAE20H1BGX
Modelcode02 XXXS018XAXBXC4X16DX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality