LD-302P37KTAE20H1BGXXXXS018XAXBXC4X16DX
134L0580
Frequency converter
LD-302P37KTAE20H1BGXXXXS018XAXBXC4X16DX
Lift Drive LD-302
(P37K) 37 KW / 50 HP, Three phase
380 - 400 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Lift Drive
Frame: C4
No C1 option, No D option
No A Option, No B Option
Other options according to Model code
Model code:
LD-302P37KTAE20H1BGXXXXS018XAXBXC4X16DX
The VLT® AutomationDrive represents a single drive concept that controls the entire range of operations from ordinary to servo like applications on any machine or production line.