VLT® Lift Drive LD 302

Shows 2 product(s)

134L0579

LD-302P30KTAE20H1BGXXXXS018XAXBXC4X16DX

Frequency converter
LD-302P30KTAE20H1BGXXXXS018XAXBXC4X16DX

Lift Drive LD-302
(P30K) 30 KW / 40 HP,
Three phase, 380 - 400 VAC,(E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Lift Drive
Frame: C3
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: LD-302P30KTAE20H1BGXXXXS018XAXBXC4X16DX

134L0580

LD-302P37KTAE20H1BGXXXXS018XAXBXC4X16DX

Frequency converter
LD-302P37KTAE20H1BGXXXXS018XAXBXC4X16DX

Lift Drive LD-302
(P37K) 37 KW / 50 HP,
Three phase, 380 - 400 VAC,(E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Lift Drive
Frame: C4
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: LD-302P37KTAE20H1BGXXXXS018XAXBXC4X16DX