VLT® DriveMotor FCP 106

Shows 21 product(s)

134G2839

FCP106PK75T4C66H1FSXXAXX

VLT® DriveMotor FCP 106
0.75 kW / 1.0 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH1

Model code: FCP106PK75T4C66H1FSXXAXX

134X1475

FCP106H7K5T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
7.5 KW / 10 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH3

Model code: FCP106H7K5T4C66H1FSXXAX0

134X1905

FCP106NK55T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
0.55 kW /0.75 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH1

Model code: FCP106NK55T4C66H1FSXXAX0

134X1906

FCP106NK75T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
0.75 kW /1.0 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH1

Model code: FCP106NK75T4C66H1FSXXAX0

134X1907

FCP106N1K1T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
1.1 kW /1.5 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH1

Model code: FCP106N1K1T4C66H1FSXXAX0

134X1908

FCP106N1K5T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
1.5 kW /2.0 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH1

Model code: FCP106N1K5T4C66H1FSXXAX0

134X1909

FCP106N2K2T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
2.2 kW /3.0 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH2

Model code: FCP106N2K2T4C66H1FSXXAX0

134X1910

FCP106N3K0T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
3.0 kW /4.0 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH2

Model code: FCP106N3K0T4C66H1FSXXAX0

134X1911

FCP106N4K0T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
4.0 kW /5.5 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH2

Model code: FCP106N4K0T4C66H1FSXXAX0

134X1912

FCP106N5K5T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
5.5 kW /7.5 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH3

Model code: FCP106N5K5T4C66H1FSXXAX0

View: