FCP106PK75T4C66H1FSXXAXX

134G2839

VLT® DriveMotor FCP 106
0.75 kW / 1.0 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH1

Model code: FCP106PK75T4C66H1FSXXAXX

Product details

Gross weight 4.2 kg
Net weight 4 kg
Volume 16.53 l
EAN 5710107531523

VLT® DRIVEMOTOR FCP SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCP VLT® DriveMotor FCP
Series 106 106
Power Size PK75 0.75 kW / 1.0 HP
Voltage T4 Three phase 380-480 VAC
Enclosure C66 Standard IP66/UL type 4X
RFI Filter H1 Integrated RFI Class A1/B
Fan Option F With Fan
Special Version SXX Latest release – std. software
Options AX No option
Memory module X Without Memory module
Frame Size MH1 MH1
Typecode Part 1 FCP106PK75T4C66H1FSXXAXX
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCP106PK75T4C66H1FSXXAXX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality