FCP106H7K5T4C66H1FSXXAX0

134X1475

VLT® DriveMotor FCP 106
7.5 KW / 10 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH3

Model code: FCP106H7K5T4C66H1FSXXAX0
Re-configure

Product details

Gross weight 8.7 Kilogram
Net weight 8.4 Kilogram
Volume 22.04 Liter
EAN 5710108075743

 

Product View (Switch) GLBL Global (Standard)
Product Group FCP VLT® DriveMotor FCP
Series 106 106
Power Size H7K5 7.5 KW / 10 HP
Voltage T4 Three phase 380-480 VAC
Enclosure C66 Standard IP66/UL type 4X
RFI Filter H1 Integrated RFI Class A1/B
Fan Option F With Fan
Special Version SXX Latest release – std. software
Options AX No option
Memory module 0 Memory module
Frame Size MH3 MH3
Typecode Part 1 FCP106H7K5T4C66H1FSXXAX0
Product Catalog GLBL Global (Standard)
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCP106H7K5T4C66H1FSXXAX0
DrivePro category EXCH Exchange Unit

Spare Parts

Replacement

Replacement

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality