The MBT 9110 temperature transmitter can be used for converting the Pt 100 / Pt 1000 ohm signal or the thermo couple mV signal to a 4 – 20 mA signal. The MBT 9110 is a very durable and reliable temperature transmitter with all major marine approvals and can be used together with all our sensors based on Pt or Thermocouple technology. MBT 9110 transmitters in the standard program are delivered in an enclosure, but are also used as an integrated part of certain temperature sensors. The transmitter is available as standard or galvanic isolated with or without EEx approval.
Zeigt 16 Produkt(e)
MBT 9110, 0 °C - 650 °C
Messumf.typ: Galv. isoliert, Thermoelement: 1 x NiCr-Ni, Typ K, Temperaturbereich [°C]: -180 - 1372, Austritt Signal: 4 - 20
MBT 9110, -50 °C - 100 °C
Messumf.typ: Standard, Widerstand Fühlerelement [Ohm]: 100, Temperaturbereich [°C]: -200 - 850, Austritt Signal: 4 - 20
MBT 9110, 0 °C - 150 °C
Messumf.typ: Standard, Widerstand Fühlerelement [Ohm]: 100, Temperaturbereich [°C]: -200 - 850, Austritt Signal: 4 - 20
MBT 9110, 0 °C - 100 °C
Messumf.typ: Standard, Widerstand Fühlerelement [Ohm]: 100, Temperaturbereich [°C]: -200 - 850, Austritt Signal: 4 - 20
MBT 9110, -50 °C - 200 °C
Messumf.typ: Standard, hoher Deckel, Widerstand Fühlerelement [Ohm]: 100, Temperaturbereich [°C]: -200 - 850, Austritt Signal: 4 - 20
MBT 9110, 0 °C - 600 °C
Messumf.typ: Standard im Karton, Widerstand Fühlerelement [Ohm]: 100, Temperaturbereich [°C]: -200 - 850, Austritt Signal: 4 - 20
MBT 9110, 0 °C - 600 °C
Messumf.typ: Standard, hoher Deckel, Widerstand Fühlerelement [Ohm]: 100, Temperaturbereich [°C]: -200 - 850, Austritt Signal: 4 - 20
MBT 9110, -10 °C - 100 °C
Messumf.typ: STANDARD EEX, Widerstand Fühlerelement [Ohm]: 100, Temperaturbereich [°C]: -200 - 850, Austritt Signal: 4 - 20
MBT 9110, -50 °C - 50 °C
Messumf.typ: Standard im Karton, Widerstand Fühlerelement [Ohm]: 100, Temperaturbereich [°C]: -200 - 850, Austritt Signal: 4 - 20
MBT 9110, 0 °C - 100 °C
Messumf.typ: Standard im Karton, Widerstand Fühlerelement [Ohm]: 100, Temperaturbereich [°C]: -200 - 850, Austritt Signal: 4 - 20