Electronic component, Electronic controller
101N0390
electronic 2nd G - BD 80F,100CN,BD250GH.
There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement
Replacement
electronic 2nd G - BD 80F,100CN,BD250GH.
Gross weight | 0.3 Kilogram |
Net weight | 0.17 Kilogram |
Volume | 0.72 Liter |
EAN | 5702428586733 |
Gross weight | 0.3 Kilogram |
Net weight | 0.17 Kilogram |
Volume | 0.72 Liter |
EAN | 5702428586733 |
Brand technique | Reciprocating accessories |
Description | electronic 2nd G - BD 80F,100CN,BD250GH. |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product name | Electronic component |
REACH Candidate List substances | No |
Type | Electronic controller |
Brand technique | Reciprocating accessories |
Description | electronic 2nd G - BD 80F,100CN,BD250GH. |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product name | Electronic component |
REACH Candidate List substances | No |
Type | Electronic controller |
Proposition 65 |
|
Proposition 65 |
|