Shows 41 product(s)
Pressure switch, KP36
Regulation range [bar] Pe: 4.00 - 16.00, Differential [bar]: 0.50 - 2.00, Reset function: Auto, Pressure connection type: NPT, Pressure connection size: 1/4-18, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 18.0