Pressure Switches

Shows 4 product(s)

060-130366

Pressure switch, KPI35

Differential [bar]: 1.4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 18

060-319366

Pressure switch, KPI36

Regulation range [bar] Pe: 2 - 12, Differential [bar]: 0.5 - 1.6, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 18

060-450366

Pressure switch, KP35

Regulation range [bar] Pe: -0.2 - 7.5, Differential [bar]: 0.7 - 4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 17

060-539191

Pressure switch, KP36

Regulation range [bar] Pe: 4 - 16, Differential [bar]: 0.5 - 2, Reset function: Auto, Pressure connection type: NPT, Pressure connection size: 1/4-18, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 18