Rotary Valves, 1", VRG, Union F. sweat, 4-way valve
193B1538
ESBE VRG 140, 1" 4-way brass valve, Cv 7.3, w/ union F.swt
ESBE VRG 140, 1" 4-way brass valve, Cv 7.3, w/ union F.swt
Gross weight | 0.58 Kg |
Net weight | 0.58 Kg |
EAN | 7330193039536 |
Gross weight | 0.58 Kg |
Net weight | 0.58 Kg |
EAN | 7330193039536 |
China RoHS compliance | Out of scope |
Closing differential pressure (mixing) [psi] [Max] | 14.5 psi |
Connection size | 1" |
Connection types | Union F. sweat |
Cv value | 7.3 |
Description | ESBE VRG 140, 1" 4-way brass valve, Cv 7.3, w/ union F.swt |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 110 °C |
Media temperature [°C] [Min] | -10 °C |
Media temperature [°F] [Max] | 230 °C |
Media temperature [°F] [Min] | 14 °C |
Product group | Rotary Valves |
Type | VRG |
UK RoHS compliance | Out of scope |
Valve body material | Brass |
Valve size | 1" |
Valve type | 4-way valve |
Working pressure [psi] [Max] | 145 psi |
China RoHS compliance | Out of scope |
Closing differential pressure (mixing) [psi] [Max] | 14.5 psi |
Connection size | 1" |
Connection types | Union F. sweat |
Cv value | 7.3 |
Description | ESBE VRG 140, 1" 4-way brass valve, Cv 7.3, w/ union F.swt |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 110 °C |
Media temperature [°C] [Min] | -10 °C |
Media temperature [°F] [Max] | 230 °C |
Media temperature [°F] [Min] | 14 °C |
Product group | Rotary Valves |
Type | VRG |
UK RoHS compliance | Out of scope |
Valve body material | Brass |
Valve size | 1" |
Valve type | 4-way valve |
Working pressure [psi] [Max] | 145 psi |