Shows 23 product(s)
Rotary Valves, 2 1/2", Type F, ANSI Flange, 3-way valve
ESBE 3F65-50, 2-1/2" 3-way cast iron ANSI flanged valve, Cv 75
Rotary Valves, 1 1/2", Type F, ANSI Flange, 3-way valve
ESBE 3F 65, 2-1/2" 3-way cast iron ANSI flanged valve, Cv 105
Rotary Valves, 3", Type F, ANSI Flange, 3-way valve
ESBE 3F 80, 3" 3-way cast iron ANSI flanged valve, Cv 175
Rotary Valves, 4", Type F, ANSI Flange, 3-way valve
ESBE 3F 100, 4" 3-way cast iron ANSI flanged valve, Cv 265
Rotary Valves, 5", Type F, ANSI Flange, 3-way valve
ESBE 3F 125, 5" 3-way cast iron ANSI flanged valve, Cv 325
Rotary Valves, 6", Type F, ANSI Flange, 3-way valve
ESBE 3F 150, 6" 3-way cast iron ANSI flanged valve, Cv 465
Rotary Valves, 1/2 in, VRG, External thread NPT, 3-way valve
ESBE VRG 130, 1/2" 3-way brass valve, Cv 4.7, w/ FNPT
Rotary Valves, 3/4", VRG, External thread NPT, 3-way valve
ESBE VRG 130, 3/4" 3-way brass valve, Cv 4.7, w/ FNPT
Rotary Valves, 3/4", VRG, External thread NPT, 3-way valve
ESBE VRG 130, 3/4" 3-way brass valve, Cv 7.3, w/ FNPT
Rotary Valves, 1", VRG, External thread NPT, 3-way valve
ESBE VRG 130, 1" 3-way brass valve, Cv 7.3, w/ FNPT