Rotary Valves, 1 1/2", VRG, External thread NPT, 3-way valve
193B1506
ESBE VRG 130, 1-1/2" 3-way brass valve, Cv 29.3, w/ FNPT
ESBE VRG 130, 1-1/2" 3-way brass valve, Cv 29.3, w/ FNPT
Gross weight | 1.74 Kg |
Net weight | 1.74 Kg |
EAN | 7330193041850 |
Gross weight | 1.74 Kg |
Net weight | 1.74 Kg |
EAN | 7330193041850 |
China RoHS compliance | Out of scope |
Closing differential pressure (diverting) [psi] [Max] | 20 psi |
Closing differential pressure (mixing) [psi] [Max] | 14.5 psi |
Connection size | 1 1/2" |
Connection types | External thread NPT |
Cv value | 29.3 |
Description | ESBE VRG 130, 1-1/2" 3-way brass valve, Cv 29.3, w/ FNPT |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 110 °C |
Media temperature [°C] [Min] | -10 °C |
Media temperature [°F] [Max] | 230 °C |
Media temperature [°F] [Min] | 14 °C |
Product group | Rotary Valves |
Type | VRG |
UK RoHS compliance | Out of scope |
Valve body material | Brass |
Valve size | 1½" |
Valve type | 3-way valve |
Working pressure [psi] [Max] | 145 psi |
China RoHS compliance | Out of scope |
Closing differential pressure (diverting) [psi] [Max] | 20 psi |
Closing differential pressure (mixing) [psi] [Max] | 14.5 psi |
Connection size | 1 1/2" |
Connection types | External thread NPT |
Cv value | 29.3 |
Description | ESBE VRG 130, 1-1/2" 3-way brass valve, Cv 29.3, w/ FNPT |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 110 °C |
Media temperature [°C] [Min] | -10 °C |
Media temperature [°F] [Max] | 230 °C |
Media temperature [°F] [Min] | 14 °C |
Product group | Rotary Valves |
Type | VRG |
UK RoHS compliance | Out of scope |
Valve body material | Brass |
Valve size | 1½" |
Valve type | 3-way valve |
Working pressure [psi] [Max] | 145 psi |