Rotary Valves, 1", VRG, External thread NPT, 3-way valve
193B1504
ESBE VRG 130, 1" 3-way brass valve, Cv 11.7, w/ FNPT
ESBE VRG 130, 1" 3-way brass valve, Cv 11.7, w/ FNPT
Gross weight | 0.74 Kg |
Net weight | 0.74 Kg |
EAN | 7330193039284 |
Gross weight | 0.74 Kg |
Net weight | 0.74 Kg |
EAN | 7330193039284 |
China RoHS compliance | Out of scope |
Closing differential pressure (diverting) [psi] [Max] | 20 psi |
Closing differential pressure (mixing) [psi] [Max] | 14.5 psi |
Connection size | 1" |
Connection types | External thread NPT |
Cv value | 11.7 |
Description | ESBE VRG 130, 1" 3-way brass valve, Cv 11.7, w/ FNPT |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 110 °C |
Media temperature [°C] [Min] | -10 °C |
Media temperature [°F] [Max] | 230 °C |
Media temperature [°F] [Min] | 14 °C |
Product group | Rotary Valves |
Type | VRG |
UK RoHS compliance | Out of scope |
Valve body material | Brass |
Valve size | 1" |
Valve type | 3-way valve |
Working pressure [psi] [Max] | 145 psi |
China RoHS compliance | Out of scope |
Closing differential pressure (diverting) [psi] [Max] | 20 psi |
Closing differential pressure (mixing) [psi] [Max] | 14.5 psi |
Connection size | 1" |
Connection types | External thread NPT |
Cv value | 11.7 |
Description | ESBE VRG 130, 1" 3-way brass valve, Cv 11.7, w/ FNPT |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 110 °C |
Media temperature [°C] [Min] | -10 °C |
Media temperature [°F] [Max] | 230 °C |
Media temperature [°F] [Min] | 14 °C |
Product group | Rotary Valves |
Type | VRG |
UK RoHS compliance | Out of scope |
Valve body material | Brass |
Valve size | 1" |
Valve type | 3-way valve |
Working pressure [psi] [Max] | 145 psi |