132L4621
Frequency converter
FC-321P22KT5P66H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive EZ 321
(P22K) 22 KW / 30 HP, Three phase 380-500 VAC
IP66 / NEMA 4X Backplate, RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB, No Mains Option
No A Option, No B Option
No C0 option, No C1 option
No software option, No D option
Frame: B2
Other options according to model Code
VLT® AutomationDrive EZ FC 321 is a modular drive that's especially
easy to configure, features a broad power range, and is designed
to comply with all modern automation application requirements.
VLT® AutomationDrive EZ FC 321 is available in USA and Canada only.