Mikrokanalni izmjenjivač topline, MCHE D1000-C, Više pakiranja

021U1299

This product is not available in this store. Please contact your local Customer Service Center.

Nazivni kapacitet R410A [kW]: 2.3, Projektni tlak [MPa]: 4.5, Raspon temperature [°C]: -40 - 121

Produkta informācija

Bruto težina 2.388 Kilogram
Neto težina 0.95 Kilogram
Volumen 16.065 Liter
EAN 5715162525845

 

Application area Air Conditioning
Refrigeration
Approval EAC
PED
UL
Apstiprinājuma faila nosaukums CE-0062-PED-H-DMC 001-20-CHN-A
SA33862
ЕАЭС KZ 7100841.13.12.01130
China RoHS compliance Yes
Coil depth [in] 0.63 in
Coil depth [mm] 16 mm
Coil height [in] 11.84 in
Coil height [mm] 300.7 mm
Coil Length [in] 13.07 in
Coil Length [mm] 332 mm
Connection material Copper
Contain batteries No
Design pressure [MPa] 4.5 MPa
Design pressure [psig] 653 psig
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fin pitch [mm] 1.1 mm
Fluid Group 1
2
Funkcionalno Ne
Identisks produkts 021U1531
Inlet size [mm] 7.94 mm
Internal volume [cm3] 170 cm³
Internal volume [in3] 10.4 in³
Izstrādājuma nosaukums Mikrokanālu siltummainis
Izstrādājumu grupa Heat exchangers
Maks. radni tlak [bar] 45 bar
Materijal tijela ALUMINIJ
Max. Working Pressure [psig] 653 psig
Mounting bar material Aluminium
Number of tubes [pcs] 29
Oblik ambalaže Više pakiranja
Operation Ambient Temp [°C] [max] 72 °C
Operation Ambient Temp [°C] [min] -40 °C
Operation Ambient Temp [°F] [max] 162 °F
Operation Ambient Temp [°F] [min] -40 °F
Outlet size [mm] 7.94 mm
Oznaka vrste D1000-C
Part Number DF0111E
Product accessories No
Quantity per packing format 24 pc
Rated cap. conditions [IMP] Air speed=591 ft/min
Ambient temp.=95 °F
Delta t=21.6 °F
Subcooling=9 °F
Rated cap. conditions [SI] Air speed=3 m/s
Ambient temp.=35 °C
Delta t=12 °C
Subcooling=5 °C
Rated capacity R410A [kW] 2.3 kW
Rated capacity R410A [TR] 0.65 TR
REACH kandidātu saraksta vielas No
Refrigerants R1234yf
R1234ze(E)
R134a
R22
R290
R32
R404A
R407C
R410A
R444B
R448A
R449A
R449B
R452A
R452B
R454A
R454B
R454C
R455A
R513A
R513B
R514A
R515A
R515B
R600a
Smjer protoka Jedan protok
Temperature range [°C] [max] 121 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 250 °F
Temperature range [°F] [min] -40 °F
Tips MCHE D1000-C
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes
Veličina izlaza [in] 5/16 in
Veličina ulaza [in] 5/16 in
Vrsta izlaznog priključka Lemni priključak, ODF
Vrsta ulaznog priključka Lemni priključak, ODF

Accessories

Rezervnih dijelova

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality