Ви шукали:

all

Показано 150 продуктів

181B6173

V100 Maintenance Pkg T5 820-1180A MR12

SPR-ELE47473
Maintenance package for Vacon 100 frame MR12 (820-1180A 500V). Package
includes all fans in the drive.

181B6502

Capacitors connecting kit for LC Filter

Capacitors connecting kit includes all mid-busbars and fastening
materials. Used in iC7 series products with LC Filter.

181B6161

V100 Maintenance Package MR04

SPR-ELE47455
Maintenance package for Vacon 100 frame MR4 (3-12A 500V). Package
includes all the fans in the drive.

175U6065

MCC201A62KT3E20B

All-mode Filter MCC 201, 380-400/500V, 65/62A
Dual mode low-pass sine-wave filter, suppressing the switching frequency
and smooth out the phase-to-phase and phase-to-ground motor voltages
to become sinusoidal.
Key-features:
- Up to 1000 meter unscreened motor cable
- Reduction of acoustical switching noise from motor
- Elimination of motor bearing currents
- Elimination of motor insulation stress
- Extends motor service lifetime
Specifications:
Voltage rating: 380-500V
Nominal current:
@400V: 65.0A, 5-150 Hz and 60.5A, <5 Hz
@500V: 62.0A, 5-150 Hz and 47.7A, <5 Hz
Ambient temperature: -10 to 45 deg. C
Enclosure degree: IP20
Mounting: wall-mounted book style with drive

175U6006

MCC201A5K5T3E20B

All-mode Filter MCC 201, 380-400/500V, 6.0/5.5A
Dual mode low-pass sine-wave filter, suppressing the switching
frequency and smooth out the phase-to-phase and phase-to-ground
motor voltages to become sinusoidal.

Key-features:
- Up to 1000 meter unscreened motor cable
- Reduction of acoustical switching noise from motor
- Elimination of motor bearing currents
- Elimination of motor insulation stress
- Extends motor service lifetime
Specifications:
Voltage rating: 380-500V
Nominal current:
@400V: 6.0A, 5-150 Hz and 5.6A, <5 Hz
@500V: 5.5A, 5-150 Hz and 4.2A, <5 Hz
Ambient temperature: -10 to 45 deg. C
Enclosure degree: IP20
Mounting: wall-mounted book style with drive

Вигляд: